Component reference
Automated insertion of T-nuts
Gripper | Components | Mechanical and plant engineering | Wood and composites

2-Jaw Parallel Grippers
Series GPP5000

- Steel Linear Guide – The superior guidance system concept
- Leakproof and corrosion protected – The universal gripper
- Aluminum Linear Guide – The alternative
1. 2-jaw parallel grippers

- Steel Linear Guide – The superior guidance system concept
- Leakproof and corrosion protected – The universal gripper
- Aluminum Linear Guide – The alternative
Task & Solution
- Processing of up to 5,000 T-nuts per shift
- Pneumatic gripper from the GPP5000 series
Highlights and technical data
- 30 million maintenance-free cycles (max.)
- Protected against corrosion
- Magnetic field sensor
- Inductive sensor
- Temperature-resistant
- 15 million maintenance-free cycles (max.)
Built-in standard components